IESNA:LM-63-2002
[TEST]P940449
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22209
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2959.5 2729 2518.9 2323.2 2163.5 2095.1 2091.5 2127.5 2223.5 2427.6
2745.8 3118 3538.2 3999.2 4385.8 4735.2 5059.4 5418.3 5711.3 6025.9
6413.6 6669.4 6857.9 7100.4 7448.6 8154.5 9209.9 10538.9 11635.1 11489.8
9426 5054.6 1648.4 700 273.7 90 0
2959.5 2745.8 2536.9 2338.8 2179.1 2099.9 2101.1 2134.7 2229.5 2431.2
2743.4 3100 3521.4 3988.4 4376.2 4730.4 5047.4 5387.1 5693.3 6009
6389.6 6683.8 6886.7 7059.6 7419.8 8082.5 9086.2 10416.5 11589.5 11462.2
9604.9 5337.9 1895.8 728.8 306.2 109.3 0
2959.5 2753 2552.5 2362.8 2204.3 2114.3 2102.3 2123.9 2197.1 2352
2617.3 2973.9 3385.7 3826.3 4241.7 4615.1 4927.3 5213 5514.4 5857.8
6239.6 6651.4 6987.5 7248.1 7566.2 8105.3 8970.9 10274.8 11758.8 12354.3
10986.8 7132.8 2843 1270.2 560.7 200.5 0
2959.5 2749.4 2566.9 2389.2 2234.3 2144.3 2117.9 2133.5 2183.9 2298
2512.9 2817.8 3181.6 3579 3987.2 4414.6 4821.6 5163.8 5485.6 5837.4
6264.8 6692.2 7081.2 7430.6 7836.4 8344.2 9136.6 10430.9 12401.1 14340.1
14305.2 10561.8 5377.5 2539.3 1174.2 402.2 0
2959.5 2767.4 2601.7 2448 2307.6 2207.9 2170.7 2177.9 2216.3 2300.4
2452.8 2687 3000.3 3336.5 3690.7 4108.5 4594.7 5102.6 5551.6 6016.2
6465.3 6965.9 7494.2 7996.1 8557.9 9266.3 10264 11733.5 14080.7 17039
18101.6 14131.2 9182.3 4712.4 2041 635.1 0
2959.5 2765 2612.5 2458.8 2320.8 2216.3 2174.3 2183.9 2221.1 2302.8
2439.6 2667.8 2969.1 3300.5 3646.2 4054.5 4545.5 5061.8 5534.8 6021.1
6483.3 6982.7 7511 8040.5 8628.8 9359.9 10356.4 11806.8 14083.1 16975.4
18093.2 14343.7 9142.6 4639.2 1996.6 612.3 0
2959.5 2790.2 2652.1 2524.9 2404.8 2308.8 2259.5 2251.1 2287.2 2360.4
2478.1 2659.3 2889.9 3167.2 3510.6 3902 4411 4981.3 5604.4 6267.2
6933.5 7589 8207.4 8808.9 9445.2 10163.1 10973.6 11973.7 13255.9 14469.7
13726.6 9650.5 4136.1 1317.1 475.4 116.5 0
2959.5 2821.4 2712.2 2618.5 2529.7 2451.6 2401.2 2377.2 2392.8 2456.4
2559.7 2694.2 2871.9 3119.2 3456.6 3884 4395.4 4983.7 5622.4 6273.2
6892.7 7484.6 8047.7 8590.4 9079 9505.2 9840.2 10028.7 9872.6 8691.2
5525.2 1933 758.8 435.8 216.1 74.4 0
2959.5 2864.7 2791.4 2729 2673.8 2619.7 2586.1 2575.3 2586.1 2628.1
2699 2799.8 2949.9 3180.4 3487.8 3878 4349.8 4882.9 5426.7 5957.4
6446.1 6929.9 7330.9 7686.3 7946.8 8076.5 8028.5 7650.3 6614.2 4455.5
1842.9 791.2 541.5 380.6 243.7 105.7 0
2959.5 2906.7 2871.9 2846.6 2822.6 2804.6 2801 2816.6 2849 2907.9
2985.9 3089.2 3229.6 3442.1 3714.7 4073.7 4515.5 5013.7 5536 6078.7
6629.8 7173.6 7677.9 8112.5 8457.1 8591.6 8331 7327.3 5195 2343.6
971.3 621.9 440.6 301.4 196.9 90 0
2959.5 2967.9 2972.7 2985.9 3000.3 3021.9 3054.3 3109.6 3185.2 3281.3
3404.9 3556.2 3766.3 4059.3 4442.3 4906.9 5432.8 5989.8 6568.5 7148.4
7723.5 8287.8 8818.5 9182.3 9253.1 8873.7 7866.4 6085.9 3521.4 1319.5
681.9 471.8 326.6 201.7 120.1 43.2 0
2959.5 2984.7 3006.3 3042.3 3073.6 3110.8 3161.2 3222.4 3307.7 3410.9
3534.6 3695.5 3908 4187.7 4526.3 4921.3 5354.7 5808.5 6279.2 6740.2
7180.8 7617.9 7988.8 8200.2 8108.9 7605.9 6592.5 5028.1 2865.9 1086.6
579.9 395 273.7 164.5 90 25.2 0
2959.5 3003.9 3048.3 3096.4 3149.2 3194.8 3257.3 3328.1 3402.5 3502.2
3612.6 3737.5 3899.6 4102.5 4339 4604.3 4893.7 5191.4 5496.4 5784.5
6054.7 6273.2 6386 6294.8 5925 5220.2 4246.6 3076 1746.9 802
488.6 345.8 244.9 159.7 94.8 32.4 0
2959.5 3026.7 3104.8 3185.2 3254.8 3308.9 3367.7 3413.3 3448.1 3481.8
3505.8 3523.8 3540.6 3549 3535.8 3477 3368.9 3238 3109.6 2921.1
2612.5 2217.5 1836.9 1520 1260.6 1055.3 895.7 770.8 665.1 575.1
483.8 404.6 329 246.1 157.3 57.6 0
2959.5 3060.4 3160 3257.3 3323.3 3366.5 3389.3 3397.7 3379.7 3348.5
3302.9 3235.6 3126.4 2984.7 2807 2610.1 2418 2234.3 2053 1870.5
1685.7 1517.6 1373.5 1231.8 1108.2 1000.1 910.1 832 756.4 680.7
591.9 506.7 408.2 305 178.9 70.8 0
2959.5 3089.2 3214 3302.9 3358.1 3376.1 3365.3 3346.1 3301.7 3238
3133.6 2970.3 2783 2604.1 2466 2352 2224.7 2078.3 1928.2 1787.7
1673.6 1612.4 1523.6 1401.1 1284.7 1179 1072.1 967.7 875.2 786.4
684.3 572.7 443 313.4 182.5 87.6 0
2959.5 3113.2 3246.4 3329.3 3359.3 3349.7 3331.7 3290.9 3217.6 3103.6
2952.3 2791.4 2646.1 2518.9 2397.6 2278.8 2152.7 2019.4 1903 1815.3
1788.9 1781.7 1720.5 1619.6 1510.4 1398.7 1264.2 1132.2 1009.7 906.5
805.6 694 583.5 450.2 314.6 163.3 0
2959.5 3138.4 3275.3 3348.5 3354.5 3329.3 3296.9 3234.4 3121.6 2983.5
2859.8 2757.8 2648.5 2521.3 2379.6 2240.3 2095.1 1958.2 1832.1 1760.1
1736.1 1704.9 1667.6 1604 1493.6 1383.1 1287.1 1198.2 1129.8 1054.1
959.3 858.4 749.2 620.7 486.2 289.3 0
2959.5 3154 3289.7 3343.7 3337.7 3300.5 3250 3163.6 3035.1 2919.9
2839.4 2761.4 2664.1 2538.1 2384.4 2207.9 2033.8 1869.3 1725.3 1661.6
1594.4 1548.8 1494.8 1379.5 1265.4 1177.8 1104.6 1051.7 1009.7 943.7
878.8 780.4 669.9 561.9 434.6 258.1 0
2959.5 3160 3302.9 3348.5 3329.3 3289.7 3226 3114.4 2989.5 2897.1
2828.6 2757.8 2666.6 2550.1 2388 2188.7 1969 1772.1 1619.6 1544
1459.9 1384.3 1277.4 1150.2 1052.9 978.5 919.7 870.4 817.6 756.4
710.8 615.9 501.9 410.6 315.8 158.5 0
2959.5 3178 3312.5 3350.9 3330.5 3284.9 3206.8 3094 2969.1 2882.7
2817.8 2739.8 2654.5 2529.7 2368.8 2170.7 1945 1722.9 1557.2 1445.5
1333.9 1252.2 1137 1042.1 950.9 880 823.6 779.2 742 700
739.6 613.5 468.2 357.8 265.3 110.5 0
2959.5 3176.8 3314.9 3354.5 3332.9 3282.5 3212.8 3095.2 2966.7 2885.1
2817.8 2743.4 2660.5 2539.3 2382 2182.7 1955.8 1728.9 1552.4 1434.7
1323.1 1237.8 1125 1027.7 936.5 864.4 808 764.8 732.4 690.3
763.6 565.5 447.8 360.2 267.7 110.5 0
